Skip to main content

Overview

Description

The PL 3120 Power Line Smart Transceiver integrates a Neuron processor core with a power line transceiver, making it ideal for appliance, audio/video, lighting, heating/cooling, security, metering, and irrigation applications. A complete system-on-a-chip, the PL 3120 features a highly reliable narrow-band power line transceiver, an 8-bit Neuron processor core for running applications and managing network communications, on-board memory, and an extremely small form factor – all at a price that is compelling for even the most cost-sensitive consumer product applications.

Features

  • Emissions Compliance: Designed to be compliant with FCC, Industry Canada, Japan MPT, and CENELEC EN50065-1 specification for low-voltage signaling
  • Bit Rate: 5.4kbps raw bit rate in CENELEC C-band and 3.6kbps in CENELEC A-band
  • Communication Technique: Dual Frequency BPSK with DSP-enhanced receiver
  • Carrier Frequencies: 132kHz (primary) and 115kHz (secondary) in CENELEC C-band and 86kHz (primary) and 75kHz (secondary) in CENELEC A-band
  • RoHS Compliance: Compliant with European Directive 2002/95/EC on Restriction of Hazardous Substances (RoHS) in electrical and electronic equipment.
  • Combines an ISO/IEC 14908-3 ANSI-709.2 compliant power line transceiver with an ISO/IEC 14908-1 Neuron® 3120 processor core
  • Designed to comply with FCC, Industry Canada, Japan MPT, and European CENELEC EN 50065-1 power line communications regulations
  • Supports CENELEC A-band and C-band operation
  • Dual carrier frequency mode and digital signal processing
  • 4K Bytes of embedded EEPROM for application code and configuration data
  • 2K Bytes of embedded RAM for buffering network data and network variables
  • Full duplex hardware UART and SPI serial interfaces
  • 12 I/O pins with 38 programmable standard I/O modes to minimize external interface circuitry
  • -40 to +85°C operating temperature range

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters:

Loading