Skip to main content

Overview

Description

The QCIOT-ISL3173POCZ board enables the usage of the ISL3173 for RS485 communications. The board provides a standard PMOD™ Type 3 connection to plug into the MCU evaluation kit. 

The QCIOT-ISL3173POCZ features a configurable interface that can be used in Half or Full Duplex mode. With its standard connector and software support, the QCIOT ISL3173POCZ is ideal for Renesas’ Quick-Connect IoT to rapidly create an IoT system.

Features

  • Configurable half and full duplex modes with 
    jumpers
  • Flow control support
  • Configurable termination resistors
  • High speed RS485 enables long distance 
    communications
  • Differential interface for noise immunity
  • PMOD type 3 interface for easy connectivity

Applications

  • Quick-Connect-IoT

Documentation

Type Title Date
Manual - Hardware PDF 2.12 MB
Schematic PDF 317 KB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 2.69 MB
1 item

Sample Code

Product Options

Applied Filters: