Skip to main content
Order Now

Overview

Description

The RMLV0808BGSB is a family of 8-Mbit static RAMs organized 1, 048, 576-word × 8-bit, fabricated by Renesas’s high-performance Advanced LPSRAM technologies. The RMLV0808BGSB has realized higher density, higher performance and low power consumption. The RMLV0808BGSB offers low power standby power dissipation;therefore, it is suitable for battery backup systems. It is offered in 44pin TSOP (II).

Features

  • Single 3V supply: 2.4V to 3.6V
  • Access time: Power supply voltage from 2.7V to 3.6V: 45ns (max.) Power supply voltage from 2.4V to 2.7V: 55ns (max.)
  • Current consumption: Standby: 0.45µA (typ.)
  • Equal access and cycle times
  • Common data input and output Three state output
  • Directly TTL compatible All inputs and outputs
  • Battery backup operation

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models