Skip to main content

Overview

Description

The Renesas Starter Kit for R8C/LA8A is intended as a user-friendly introductory and evaluation tool for the R8C/LA8A microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop as well as programming the device using E8a emulator and/or Flash Development Toolkit. The Renesas Starter Kit for R8C/LA8A may be connected to the host PC using a simple RS232 serial connection or via the included USB E8a on chip debugging interface.

The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.

Configuration

  • CPU Board
  • Detachable LCD Application Board V2
  • Detachable LCD Display Module
  • Detachable AD Adjustment Shaft
  • E8a Emulator
  • Connection Cable (USB Cable, User Interface Cable)
  • Quick Start Guide
  • CD-ROM
    - Documents: User Manual, Tutorial, and more
    - IDE: High-performance Embedded Workshop
    - C Compiler: M3T-NC30WA Evaluation Version
    - Debugger: E8a Emulator Debugger
    - Flash Memory Programmer: Flash Development Toolkit Evaluation Version

Notes
Evaluation versions differ from their full-versions in functionality and performance. And technical support services are NOT available.
Learn More (Evaluation Software Tools) >>

Ordering Information

This product can be purchased through the normal sales channels.

Product Name Debugger Supplied Part Number
(Ordering Number)
Availability
Renesas Starter Kit for R8C/LA8A E8a R0K502LA8S000BE Available

Applications

  • Office Equipment, Audio System

Documentation

Type Title Date
Manual - Development Tools PDF 179 KB 日本語
Application Note PDF 65 KB
Manual - Development Tools PDF 244 KB 日本語
Manual - Development Tools PDF 227 KB 日本語
Manual - Development Tools PDF 488 KB 日本語
Manual - Development Tools PDF 929 KB 日本語
Manual - Development Tools PDF 137 KB
Manual - Development Tools PDF 56 KB
8 items

Design & Development

Software & Tools

Software Downloads

Sample Code