Fast Prototyping Board for RA4E1 MCU Group
The RA4E1 Fast Prototyping Board comes equipped with an R7FA4E10D2CFM microcontroller and is an evaluation board specialized for prototype development for a variety of...
The EK-RA4E2 evaluation kit enables users to effortlessly evaluate the features of the RA4E2 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.40 MB 日本語 | |
Manual - Development Tools | PDF 1.40 MB 日本語 | |
Schematic | ZIP 67.38 MB | |
Application Note | PDF 630 KB | |
Application Note | PDF 797 KB | |
Application Note | PDF 3.90 MB | |
Flyer | PDF 412 KB | |
Flyer | PDF 482 KB 日本語 | |
Presentation | PPS 14.33 MB | |
9 items
|
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
SEGGER™ J-Link™ Software and Documentation Package Software utilities, firmware updates, and supporting documentation for the J-Link on-board programmer and debugger on the RA MCU kits.
|
Software Package | SEGGER |
3 items
|
The RA4E1 Fast Prototyping Board comes equipped with an R7FA4E10D2CFM microcontroller and is an evaluation board specialized for prototype development for a variety of...
Kickstart IoT and embedded systems development using Renesas EK-RA4M2 and EK-RA4M3, Evaluation Kits for RA4M2 and RA4M3 MCU Groups. Familiarize yourself with the kit architecture, key features, quick start example project, and many useful resources to begin innovating quickly.
Renesas RA4 Series Innovation Kits for Secure IoT Applications | Blog Post | Mar 30, 2022 |
Develop Faster Using Example Projects for RA MCU Innovation Kits for IoT | Blog Post | Jan 28, 2022 |
Quickly Programming RA MCU Innovation Kits for IoT | Blog Post | Jan 28, 2022 |
Accelerate Debugging Using RA MCU Innovation Kits for IoT Applications | Blog Post | Nov 18, 2021 |
Beginning to Innovate Has Never Been Easier | Blog Post | Nov 11, 2021 |
The EK-RA4E2 kit meets the following certifications/standards. Refer to the EK-RA4E2 user manual for the disclaimer, precautions and more details on the certifications.