Skip to main content

Overview

Description

The defect detection module from Aizip is a general-purpose solution that can be applied to diverse applications in industrial, agriculture, and other enterprise markets. High accuracy and fast detection is achieved through Aizip's leading and efficient tinyML technology. The compact, efficient TinyML model is suitable for a wide range of IoT applications. This turnkey AI solution is available for the Renesas RA family of MCUs and runs efficiently on RA8D1 MCU devices.

Features

  • The DNN-based AI module requires limited normal data for registration at the beginning of its service
  • No abnormal data or labeling is required
  • The pass/fail threshold can be easily adjusted without expertise in AI
  • Detection and inference are done locally on the device, no cloud connection required
  • This turnkey solution does not require model training or re-training by the user
  • The model is ready for integration into a large variety of products

Comparison

Applications

  • Manufacturing Industry
  • Factory Automation
  • Industrial IoT

Documentation

Type Title Date
Product Brief PDF 236 KB
1 item