Skip to main content

Overview

Description

Aizip’s Person Access System (PAS) provides accurate person identification through face recognition and speaker identification. The compact and efficient TinyML model leads to low power and economic PAS modules for a wide range of IoT applications. Turnkey solutions are available for the Renesas RA family of MCUs.

Features

  • Multiple biometric detection functions are integrated into one TinyML model for a single MCU.
  • High accuracy is achieved with the cross-check of speaker identification and face identification.
  • The four functions in PAS can be used either as a whole or in part for diversified IoT scenarios;
    • Three vision functions: visual wake words (VWW), face detection, and face recognition
    • One audio function: speaker identification.
  • Focused customer features: easy registration, high efficiency/optimization, straightforward integration and modularity to enable a complete solution.

Comparison

Applications

  • Smart Cities
  • Smart Homes
  • Smart Sensors
  • Building Automation
  • Industrial IoT
  • Consumer Electronics

Documentation

Type Title Date
Product Brief PDF 241 KB
1 item

Videos & Training

Aizip and Renesas RA6M3 Board Solution Unboxing and Overview

Aizip’s Person Access System (PAS) provides accurate person identification through face recognition and speaker identification. With a compact and efficient TinyML model, it can easily run on a low-power, general purpose MCU and turnkey solutions are available for the Renesas RA family devices. Watch the unboxing video to see how quickly the system can be set up on a range of IoT applications. Get more details on the Aizip PAS solution page.