Skip to main content

Overview

Description

Chakra Display Cluster helps users develop low-cost, high-performance display unit designs on Renesas RA6M3 for electric bikes and scooters. This 4.3” instrumentation cluster is a user dashboard displaying various parameters for riding status. Supports IoT interfaces with integrated wireless modules for Wi-Fi/Bluetooth/Bluetooth LE and 4G LTE with GNSS (Global Navigation Satellite System).

Image

Features

  • Displays various parameters: Engine mode, battery status, motor speed, RPM, range, trip status, and warnings
  • Robust protection features: Over-voltage, short circuit, over-current, reverse voltage, over-temperature and tamper-proof
  • Various wireless interfaces
    • Integrated with Made in India LTE Cat 1 Module
    • Supports GNSS with Battery backup
    • Wi-Fi, Bluetooth LE and Bluetooth navigation and audio
  • Free RTOS with CAN and FOTA

Comparison

Applications

  • Electric bikes and scooters
  • Telematics

Documentation

Type Title Date
Product Brief PDF 482 KB
1 item