Skip to main content
Renesas Electronics Corporation

Features

  • 120MHz Arm® Cortex®-M4
  • 1MB - 2MB Flash memory and 640kB SRAM
  • 64kB Data Flash to store data as in EEPROM
  • Scalable from 100-pin to 176-pin packages
  • Ethernet controller with DMA
  • TFT controller/2D accelerator/JPEG decoder
  • Capacitive touch sensing unit
  • USB 2.0 Full Speed/USB High Speed
  • CAN 2.0B
  • SCI (UART, Simple SPI, Simple I2C)
  • SPI/I2C multimaster interface/SDHI

Description

The Renesas RA6M3 group of microcontrollers (MCUs) uses the high-performance Arm® Cortex®-M4 core and offers a TFT controller with 2D accelerator and JPEG decoder. Additionally, the RA6M3 MCU offers Ethernet MAC with individual DMA and USB high-speed interface to ensure high data throughput. The RA6M3 MCU is built on a highly efficient 40nm process and is supported by an open and flexible ecosystem concept—the Flexible Software Package (FSP), built on FreeRTOS—and is expandable to use other RTOSes and middleware. The RA6M3 is suitable for IoT applications requiring TFT, Ethernet, security, large embedded RAM, and USB High Speed (HS).

Parameters

AttributesValue
Main CPUArm Cortex-M4
Program Memory (KB)1024, 2048
RAM (KB)640
Carrier TypeBulk (Tray), Full Carton (Tray), Tape & Reel
Supply Voltage (V)2.7 - 3.6
I/O Ports76, 110, 133
DRAM I/FSDRAM
Temp. Range (°C)Ta= -40 to +85, Ta=-40 to +105
Operating Freq (Max) (MHz)120
Ethernet speed10M/100M
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 0 / 0 ), ( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)10
SPI (ch)2
I2C (#)2, 3
CAN (ch)2
CAN-FD (ch)0
WirelessNo
SDHI (ch)2
High Resolution Output TimerYes
PWM Output (pin#)26, 28
32-Bit Timer (ch)13, 14
16-Bit Timer (ch) (#)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)17, 20, 22
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)12, 13, 18
Image CodecJPEG
Segment LCD ControllerNo
Security & EncryptionUnique ID, TRNG, AES(128/192/256), ECC/RSA, SHA224/SHA256, GHASH

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA13 x 13 x 1.41760.8
LQFP14 x 14 x 1.71000.5
LQFP20 x 20 x 1.41440.5
LQFP24 x 24 x 1.71760.5
LQFP24 x 24 x 1.61760.5
TFLGA7 x 7 x 1.051450.5

Application Block Diagrams

High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.
Level 2 EV Charger Block Diagram
Level 2 EV Charger
Modular EVSE system with advanced connectivity for efficient EV charging and management.
Smart HVAC Control with Integrated Slave Actuator Block Diagram
Smart HVAC Control with Integrated Slave Actuator
This slave actuator design for HVAC systems offers low power, secure bidirectional packet data flow, and automatic routing.
Oxygen Concentrator Controller with Smart Connectivity Block Diagram
Oxygen Concentrator Controller with Smart Connectivity
Smart oxygen concentrator control with RTOS-ready MCU, touch UI, and Bluetooth connectivity.
400V/2kW Synchronous Motor Controller with HMI Controller Block Diagram
400V/2kW Synchronous Motor Controller with HMI Controller
400V/2kW synchronous motor controller paired with industrial HMI controller and AC/DC power supply.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
The 3-phase PFC inverter features high-performance MCUs for digital PFC control and communication, supporting power capacities of up to 20kW.
20kW 3-phase PFC Inverter
The 3-phase PFC inverter uses Renesas MCUs for efficient control communication and supports up to 20kW power.
Printer Control Panel with NFC Authentication Block Diagram
Printer Control Panel with NFC Authentication
Secure shared printing with NFC authentication ensures only authorized access to sensitive data.
Smart Heat Pump Controller Block Diagram
Smart Heat Pump Controller
Smart controllers offer remote access, energy monitoring, and smart home integration for heat pumps.
Swappable Battery Charging Kiosk Block Diagram
Swappable Battery Charging Kiosk
Swappable battery charging kiosk for LEVs offers reduced wait times, easy operation, and versatile functionality.
Base PLC system block diagram featuring a scalable architecture, flexible I/O selection, multiple connectivity options, and voltage regulation from the standard 24VDC.
Industrial Programmable Logic Controller (PLC)
Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs.
Multi-Functional Cordless Drill with Wire Detection Block Diagram
Multi-Functional Cordless Drill with Wire Detection
Cordless drill design with IoT enables wire detection, Bluetooth control, adjustable angles, and enhanced visibility.
Smart HVAC Master Actuator Block Diagram
Smart HVAC Master Actuator
Smart HVAC master actuator with AI-driven set points, multi-sensor data, and fail-safe redundancy.
Electronic Drug Delivery System Block Diagram
Electronic Drug Delivery System
Precision electronic drug delivery system using dual MCUs, BLDC motor, flow sensor, and Bluetooth LE.
Point-of-Sale Printer Controller Block Diagram
Point-of-Sale Printer Controller
Mini printer design integrates dual BLDC control, rich HMI, and secure cloud connectivity.

Additional Applications

  • HMI (small/mid size TFT)
  • Applications with demand for High Speed USB and wired Ethernet applications
  • Security (fire detection, burglar detection, panel control)
  • Industry (robotics, door openers, sewing machines, vending machines, UPS)
  • HVAC (heating, air conditioning, boiler control)
  • General purpose

Applied Filters: