Overview

Description

Edge Impulse is an integrated cloud environment that enables end-to-end development of AI/ML solutions for embedded products. Edge Impulse Studio and APIs enable easy data collection and transformation, training, testing, verification, and deployment of ML models for a wide range of industrial and consumer applications. Out-of-the-box support is now available for the CK-RA6M5 cloud development kit.

Image

Features

  • Easily label event data collected directly from the CK-RA6M5 onboard sensors
  • Optimize model hyperparameters for specific memory and latency requirements with Edge Impulse's EON Tuner™ AutoML tool
  • Easily deploy trained ML classification, regression, and anomaly detection models based on environmental and inertial data

Comparison

Applications

Applications

  • Asset tracking, monitoring, and visibility
  • Anomaly detection for predictive maintenance
  • Activity/Pattern recognition in consumer products

Documentation

Type Title Date
Product Brief PDF 374 KB
1 item