Skip to main content
View
View

Overview

Description

The protocol library stack designed and developed by GCT Lab for Renesas RA series MCUs supports Modbus, IEC 60870-5-101 and IEC 60870-5-104 communication standards. The optimized embedded Modbus TCP/IP and RTU stack enables communication with multiple clients and servers using ProtoKit application software developed and ported onto Renesas RA6M3 MCU by GCT Labs. It is easily ported to other RA microcontrollers with Ethernet functionality.

Image

Features

  • Support for Modbus RTU, TCP/IP, Serial communication
  • Implementation of the standard Modbus Function Codes and Exception Codes
  • Multi-Threading
  • Multiple TCP/IP Modbus Servers and Clients
  • Multiple Serial Modbus Servers
  • Concurrent connections to a TCP/IP Modbus Server

Comparison

Applications

  • Industrial IoT and I/O Module Interface
  • Protocol Convertors
  • IoT Gateway

Documentation

Type Title Date
Product Brief PDF 359 KB
1 item