Skip to main content

Overview

Description

The GT&T Fleet Tracker (FT) for the Renesas RA MCU Family is a reliable GPS and 4G fleet tracking unit, based on a proven design and years of field experience. Development and enhancement are made easy and straightforward through Renesas’ hardware offerings and Flexible Software Package (FSP).

Market Advantage

  • Ready-to-Manufacture solution
  • Based on a reliable proven design
  • Ready-To-Go and can be tailored to a customer's needs
  • Access to GT&T's engineering and market know-how
  • Minimizes R&D investment

Features

  • Based on Renesas’ RA6M1 MCU family with Renesas' analog and power management devices
  • Uses the Neoway N58 LTE Cat.1 module
  • Firmware development supported by Renesas FSP with FreeRTOS and e2 studio IDE
  • Supports direct interfacing to external digital and analog inputs, and digital outputs
  • Possesses 9 Degrees-Of-Freedom, 9DOF, sensor for driver behavior monitoring
  • Dirty power protection
  • Logging of locations in communications dead zone areas
  • Firmware Over-The-Air upgrade
  • Can be used for non-fleet IoT applications, as a communications adaptor board

Comparison

Applications

  • GPS tracking applications
  • Internet of Things devices and equipment monitoring

Software

Software & Tool Pages

Software title
Software type
Company
RA Flexible Software Package (FSP)
FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers. Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Software Package Renesas
e² studio
Eclipse-based Renesas integrated development environment (IDE). [Support MCU/MPU: RA, RE, RX, RL78, RH850, Renesas Synergy, RZ]
IDE and Coding Tool Renesas
2 items

Documentation

Type Title Date
Product Brief PDF 439 KB
1 item