Overview
Description
The Pachira Voice Recognition solution delivers an offline wake-up command trigger with fast response time and voice playback support. Integrated DSP (Fortemedia) enables beamforming, noise immunity, and echo cancellation for the RA MCU-based solution. Learn more at www.pachira.cn.
Features
- High accuracy voice recognition rate, far-field feature support of up to 5 meters
- Voice playback support
- Wake-up command-based trigger with fast response time
- Voice recognition without Cloud connection, enabling local voice identification
- Beamforming, noise immunity, echo cancellation
Comparison
Applications
- Range hoods/Smart toilets
- IoT Edge devices
- Small home appliances
- Vehicles
Documentation
Featured Documentation
|
|
|
---|---|---|
Type | Title | Date |
Product Brief | PDF 568 KB | |
Brochure | PDF 465 KB | |
2 items
|