Skip to main content

Overview

Description

FlashRunner High-Speed is a universal parallel in-system programmer supporting up to 32 targets in parallel. FlashRunner High-Speed combines high-level programming performances and high modularity to deliver a multi-end programming solution. The Control Unit is the central management coordinating different technologies for each peripheral Active Module. Support is available for the RA Family, RX Family, and RL78 Family of MCUs,

Features

  • Supports a wide range of Renesas products
  • LAN and USB connection and control:
    • User-friendly GUI
    • SDK/API: DLL in C/C++ and C#
    • Command Line control
  • Standalone control
  • Data protection with user’s firmware encryption
  • Device security features supported
  • Dynamic memory: change firmware content dynamically for, i.e., serial numbering
  • Board supply voltage and current up to 12V and 200mA
  • Large memories high data transfer rate

Comparison

Applications

  • Automotive
  • In-system programming
  • White goods
  • Smart sensors
  • Industry 4.0

Documentation

Type Title Date
Product Brief PDF 547 KB
1 item