Skip to main content

Overview

Description

With the very comprehensive TMGTE IO-Link Device Software, simple to complex IO-Link projects can be realized on all platforms including the ​RA MCU Family, RX MCU Family, and RL78 MCU Family in a very short time.

Features

  • IO-Link device software conformant to IO-Link specification v1.1.3​
  • Supports all telegram types and bit rates​
  • Backward compatibility to IO-Link v1.0 Masters​
  • Easy integration on all microcontrollers (8/16/32 bit) including RA Series​
  • Works with all IO-Link transceivers including ZIOL2401, CCE4502, CCE4503​, RH4Z2501
  • Very small footprint​
  • Application framework available; Best practice implementation proved in many customer projects

Comparison

Applications

  • Industrial sensors​
  • IO-Link​

Documentation

Type Title Date
Product Brief PDF 306 KB
1 item