Skip to main content

Overview

Description

Veridify's fast, small footprint, energy-efficient security methods are ideal for protecting Renesas RA 32-bit MCU devices and the low resource IoT points to which they connect. Veridify's methods perform 10x faster than Elliptic Curve Cryptography (ECC).

Features

  • Easily implement secure boot, secure firmware update, remote authentication, and other common security features on the Renesas RA Family of MCU devices
  • Compact and ultra-low energy methods are ideal for the Renesas RA Family and the low-resource IoT devices to which they connect
  • Quantum-resistance delivers future-proof authentication and data protection
  • 10x faster than ECC for superior performance and lower energy consumption
  • Available in software or hardware; reduces time and cost to market entry

Comparison

Applications

  • Secure boot
  • Secure firmware updates
  • Remote authentication
  • Identification
  • Data integrity
  • Data confidentiality

Software

Software Downloads

Type Title Date
Library Log in to Download ZIP 5.70 MB
1 item

Documentation

Type Title Date
Product Brief PDF 263 KB 日本語
Product Brief PDF 208 KB
Quick Start Guide Log in to Download PDF 583 KB
Brochure PDF 485 KB
4 items