Overview
Description
Easy-to-use hardware platform for Voice User Interface (VUI) solutions based on the RA4E1 MCU.
This VUI partner-enabled solution is based on the RA family of 32-bit MCUs. The hardware platform is used for all VUI partner-enabled solutions provided by Renesas within the Renesas Ready Partner Network. It demonstrates how easy it is to control your system with a simple voice command interface without extensive coding experience or in-house expertise.
You will build an enhanced working solution that recognizes your own voice commands to trigger the corresponding operation using the Renesas Partner Network Solutions utilizing the Voice Hardware Platform.
Features
- Hardware Features
- Compact VUI solution using RA4E1. Small 10*10mm size to fit into the end product.
- Local voice recognition algorithm, no network connectivity needed.
- Microphones: choices of digital and analog microphones are populated for alternative input options.
- External QSPI flash memory enhances storage for voice samples and library data.
- Partner Enabled Solution Features
- Cyberon DSpotter
(PDF | English, 日本語) enabled features:
- Global language support: 40+ languages worldwide.
- Support voice tag function to let a user change command by voice recording.
- Support voice response function for acknowledge. Enhance user experience.
- DSMT tool: Wake-word and commands customization, performance tuning, testing, no prior neural network knowledge needed.
- Cyberon DSpotter
(PDF | English, 日本語) enabled features:
- Low BOM cost and footprint. The minimum requirements are the MCU, one DMIC, and a power supply.
Applications
- Edge applications enabling endpoint voice user interface independent from network/cloud/edge connections.
- IoT devices
- Home appliances
- Wearable/Hearabledevices
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 554 KB | |
Brochure | PDF 3.63 MB | |
Flyer | PDF 656 KB | |
Flyer | PDF 412 KB | |
Product Brief | PDF 312 KB 日本語 | |
White Paper | PDF 794 KB | |
White Paper | PDF 441 KB | |
Flyer | PDF 508 KB 日本語 | |
8 items
|
Design & Development
Software
Supporting content such as a Board Support Package (BSP) and Quick Setup Guide (QSG) are available from the Renesas Ready Solutions Repository on GitHub.
Tool
To use Cyberon’s D-Spotter Modeling Tool (DSMT) together with this kit, please fill in and submit the following form.
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RA Flexible Software Package (FSP) FSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
|
Software Package | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
2 items
|
Videos & Training
Watch for an overview of how the Renesas Voice Kits make it easy to add a Voice User Interface (VUI) in minutes using your own voice commands. Visit renesas.com/voice-recognition for all the details.
Events & Webinars
News & Blog Posts
No Internet Connection for that Smart Device Design? Not a Problem with Easy-to-Deploy VUI Solutions | Blog Post | Aug 29, 2022 |
Renesas and Cyberon Partner to Deliver Integrated Voice User Interface Solutions for Renesas RA MCUs Supporting Over 40 Global Languages | News | Jun 29, 2022 |
Give Voice to Smart Products | Blog Post | May 30, 2022 |