Features
- 120MHz Arm® Cortex®-M4 CPU
- Optimal for HMI applications that require a wide section of connectivity
- Supports an Ethernet with PTP controller
- Analog signal conditioning with programmable gain amplifiers for analog processing
- Color graphics with a TFT-LCD controller, and a 2D drawing engine
Description
Optimal for HMI applications that require a wide section of connectivity, the S5D9 MCU Group delivers processing performance, supports an Ethernet with Precision Time Protocol (PTP) controller, and offers up to 2MB of flash memory and 640KB of SRAM. It provides analog signal conditioning with programmable gain amplifiers for analog processing, color graphics with a TFT-LCD controller, and a 2D drawing engine.
Commercial software worth over $100K which is available to developers using the Synergy Platform for no charge and with unlimited production license rights. The production-ready SSP is fully tested, maintained, and supported by Renesas.
Parameters
| Attributes | Value |
|---|---|
| Program Memory (KB) | 1024, 2048 |
| RAM (KB) | 640 |
| Carrier Type | Tray |
| Supply Voltage (V) | 2.7 - 3.6 |
| I/O Ports | 76, 110, 133 |
| Temp. Range (°C) | -40 to +85, -40 to +105 |
| Operating Freq (Max) (MHz) | 120 |
| Sub-clock (32.768 kHz) | No |
| On-chip Oscillator | No |
| Ethernet (ch) | 0, 1 |
| EtherCat (ch) (#) | 0 |
| SCI or UART (ch) | 0, 10 |
| CAN (ch) | 2 |
| CAN-FD (ch) | 0 |
| PWM Output (pin#) | 0, 4 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 10-Bit A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| Security & Encryption | 128-bit Unique ID, TRNG, AES128, AES192, AES256, 3DES, ARC4, RSA, DSA, SHA-1, SHA-224, SHA-256, GHASH |
Application Block Diagrams
| Simple Network Management Protocol Card for Remote UPS Monitoring The Simple Network Management Protocol card enables real-time monitoring, alerts, and control of UPS systems. | |
| Electronic Drug Delivery System Precision electronic drug delivery system using dual MCUs, BLDC motor, flow sensor, and Bluetooth LE. |
Additional Applications
- Home automation control
Applied Filters: