RL78/F12 (R5F109GE) Target Board
As a CPU board usable in connection with the on-chip debugging emulator E2, E2 Lite, E1(discontinued product), this product achieves simple and easy evaluation of the...
RL78/F12 microcontrollers are available in a 20 to 64-pin, 8 to 64 KB flash memory lineup, and realize the industry's lowest level of consumption current. They have a built-in LIN module as an automotive interface. With various built-in functions for realizing functional safety including flash memory CRC calculation, illegal memory access detection, RAM guard, A/D converter testing, and SFR guard, a highly reliable system can be built, so these microcontrollers can be used for industrial applications and of course automotive applications.
Software title
|
Software type
|
Company
|
---|---|---|
FFT Library Fast Fourier Transform (FFT) Library
|
DSP / FFT | Renesas |
FAT File System [M3S-TFAT-Tiny] for the RL78 Family FAT file system for RL78 Family
|
File System | Renesas |
RI78V4 V1 Real-time OS for RL78 Family and 78K0R μITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+]
|
ITRON OS | Renesas |
RI78V4 V2 Real-time OS for RL78 Family μITRON Specification real-time OS for RL78 Family [Required IDE : CS+]
|
ITRON OS | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family Sound playback system for RL78 Family
|
Sound / Voice | Renesas |
AP4, Applilet Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
|
Code Generator | Renesas |
Code Generator Plug-in Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
|
Code Generator | Renesas |
C Compiler Package for RL78 Family [CC-RL] C Compiler Package for RL78 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
Code Flash Libraries (Flash Self Programming Libraries) Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
|
Self Programming Library (Flash Library) | Renesas |
Data Flash Libraries Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
|
Self Programming Library (Flash Library) | Renesas |
Simulator for e² studio of RL78 Family Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
|
Simulator | Renesas |
QE for Current Consumption: A Dedicated Tool for Current Measurement Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
|
Solution Toolkit | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
e² studio - information for RL78 Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
IAR Embedded Workbench for Renesas RL78 IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
|
IDE and Coding Tool | IAR Systems |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
20 items
|
As a CPU board usable in connection with the on-chip debugging emulator E2, E2 Lite, E1(discontinued product), this product achieves simple and easy evaluation of the...
The RL78/F12 starter kit includes the RL78/F12 target board "QB-R5F109GE-TB" and the E2 Lite, a Renesas Electronics on-chip-debug emulator with programming...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Longevity |
Carrier Type |
Family Name |
Series Name |
Group Name |
CPU Architecture |
Main CPU |
Sub CPU |
Floating Point Unit |
Bit Length |
Program Memory (KB) |
Data Flash (KB) |
RAM (KB) |
ECC SRAM |
Lead Count (#) |
Pkg. Type |
Pitch (mm) |
Pkg. Dimensions (mm) |
Number of Supply Voltage(s) (#) |
Supply Voltage (V) |
I/O Ports |
DMAC or DTC |
DMA (ch) |
Temperature Sensor (ch) (#) |
Power-On Reset |
Watchdog Timer (ch) |
External Memory Bus (bit) |
DRAM I/F |
3D GPU |
Accelerator |
Temp. Range |
External Interrupt Pins (#) |
LVD or PVD |
Operating Freq (Max) (MHz) |
Operating Freq of Sub CPU (Max) |
Sub-clock (32.768 kHz) |
On-chip Oscillator |
Ethernet speed |
Ethernet (ch) |
EtherCat (ch) (#) |
USB Ports (#) |
USB FS (host ch/device ch) |
USB HS (host ch/device ch) |
USB SS (host ch/device ch) |
PCI Express (generation and ch) |
SCI or UART (ch) |
SPI (ch) |
QSPI (ch) |
OSPI (ch) |
I2C (#) |
I3C (ch) |
CAN (ch) |
CAN-FD (ch) |
Wireless |
IrDA |
LIN (#) |
SDHI (ch) |
High Resolution Output Timer |
PWM Output (pin#) |
32-Bit Timer (ch) |
16-Bit Timer (ch) (#) |
8-Bit Timer (ch) |
Standby operable timer |
Asynchronous General Purpose Timer / Interval Timer (ch) |
RTC |
16-Bit A/D Converter (ch) |
14-Bit A/D Converter (ch) |
12-Bit A/D Converter (ch) |
10-Bit A/D Converter (ch) |
24-Bit Sigma-Delta A/D Converter (ch) |
16-Bit D/A Converter (ch) |
12-Bit D/A Converter (ch) |
10-Bit D/A Converter (ch) (#) |
8-Bit D/A Converter (ch) |
Analog Comparator (ch) |
OPAMP (ch) (#) |
PGA (ch) |
Capacitive Touch Sensing Unit (ch) |
Graphics LCD Controller |
MIPI Interfaces (DSI) (ch) |
MIPI Interfaces (CSI) (ch) |
Camera I/F (Parallel) |
Image Codec |
2D Drawing Engine |
Segment LCD Controller |
SSI (ch) |
Security & Encryption |
Debug Interface |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
N/A | Bulk (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 8 | 4 | 0.5 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 5 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 8 | 4 | 0.5 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 8 | 4 | 0.5 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 5 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 24 | 4 | 1.5 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 5 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 48 | 4 | 3 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 5 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 24 | 4 | 1.5 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
R5F109ACJSP#H0 circleActive
shopping_cart
Buy Now
|
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | 1.73748 | |
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 48 | 4 | 3 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 48 | 4 | 3 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 2.7 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 24 | 4 | 1.5 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 2.7 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 48 | 4 | 3 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 48 | 4 | 3 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 48 | 4 | 3 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 30 | LSSOP | 0.65 | 9.85 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 26 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 16 | 4 | 1 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 2.7 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 24 | 4 | 1.5 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 24 | 4 | 1.5 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 32 | 4 | 2 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 48 | 4 | 3 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 48 | 4 | 3 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 2.7 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 1.8 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 6 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 64 | 4 | 4 | No | 32 | HWQFN | 0.5 | 5 x 5 x 0.8 | 1 | 2.7 - 5.5 | 28 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 6 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 5 | 4 | 0 | 0 | 4 | 0 | 0 | 0 | No | No | 2 | 0 | No | 7 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 8 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Full Carton (Tray) | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 8 | 4 | 0.5 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 1.8 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +85°C | 5 | Yes | 32 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 | |||
N/A | Tape & Reel | RL78 | RL78/F1x | F12 | RL78 | RL78-S2 | No | No | 16 | 8 | 4 | 0.5 | No | 20 | LSSOP | 0.65 | 6.65 x 6.1 x 1.4 | 1 | 2.7 - 5.5 | 16 | DMAC | 2 | 1 | Yes | 1 | No | No | No | No | Ta = -40 to +125°C | 5 | Yes | 24 | 0 | No | Yes | No | 0 | 0 | 0 | ( 0 / 0 ) | ( 0 / 0 ) | ( 0 / 0 ) | No | 3 | 2 | 0 | 0 | 1 | 0 | 0 | 0 | No | No | 1 | 0 | No | 6 | 0 | 9 | 0 | No | 1 | Yes | 0 | 0 | 0 | 4 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | No | 0 | 0 | No | No | No | No | 0 | No | Single wire serial | 3 |