Automatic Liquid Dispenser with Proximity Capacitive Sensing Reference Design
This Automatic Liquid Dispenser with Proximity Capacitive Sensing reference design is for hands-free dispensing of liquids such as soap, hand sanitizer, shampoo, or...
The RL78/G22 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.
Software title
|
Software type
|
Company
|
---|---|---|
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
|
Solution Toolkit | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
C Compiler Package for RL78 Family [CC-RL] C Compiler Package for RL78 Family [IDE: CS+, e² studio]
|
Compiler/Assembler | Renesas |
e² studio - information for RL78 Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
5 items
|
This Automatic Liquid Dispenser with Proximity Capacitive Sensing reference design is for hands-free dispensing of liquids such as soap, hand sanitizer, shampoo, or...
The touchless button reference design can detect the approach of fingers and hands without physical contact using Renesas’ capacitive touch solution. The electrode...
This demonstration kit measures the water level with a one-channel self-capacitance electrode and a one-channel shield electrode using a Renesas capacitive touch key...
Applied Filters:
We will show an appliance UI demo using Capacitive Touch of RL78/G22.
The Capacitive Touch of RL78/G22, with high sensitivity and high noise immunity, enables well-designed user interface with good functionality and can be achieved with ultra-low current consumption.