Skip to main content

Overview

Description

The RL78/G16 capacitive touch evaluation system makes it easy for users to evaluate touch solutions offered by Renesas. You can start evaluating immediately out of the box using the board and software included in each kit.

Configuration

  • RL78/G16 CPU board
  • Touch application board
    • Self-capacitance evaluation board built-in basics for capacitive touch: switches, slider and wheel

Features

  • Use to evaluate various touch functions (button, slider, wheel)
  • Simple prototyping
  • Use as a reference when designing boards or software
  • Easily adjust the sensitivity by using QE for Capacitive Touch
    • Easy operation with intuitive interface
    • Easy to develop touch interfaces even for beginners with GUI
    • Automatically output adjusted source code
  • RL78/G16 MCU (R5F121BCAFP) mounted
  • Capacitive touch sensor (CTSUb) terminal 15 channels available

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
QE for Capacitive Touch: Development Assistance Tool for Capacitive Touch Sensors
In developing embedded system using the capacitive touch sensor of MCUs, you can easily setup initial configurations of the touch interface as well as process the tuning of sensors, and reduce development time. [Plugin for Renesas IDE "e2 studio"] [Standalone Version] [Support MCU/MPU:RA, RL78, RX, Renesas Synergy™]
Solution Toolkit Renesas
5 items

Sample Code

Product Options

Applied Filters:

Videos & Training

Getting Started with QE for Capacitive Touch for RL78

QE for Capacitive Touch from Renesas enables the development of touch sensors by simply following a guide on a GUI, thus contributing to shortening the development period for touch sensor functions that take advantage of the performance of Capacitive Sensing Unit (CTSU2).

News & Blog Posts