Skip to main content
View
View

Overview

Description

The luminescence of LED lighting can be easily adjusted by an application on your smartphone. This can be achieved in this reference design by using the RL78/G1D Bluetooth® low energy (BLE) microcontroller to connect to your smartphone.

Features

  • Main control board includes the RL78/G1D BLE module
  • The Flash ROM size of RL78/G1D is 256KB and the RAM size is 20KB
  • Peripheral board includes the power supply circuit, RGB LED and RGB LED driver circuit
  • RGB LED driver circuit is achieved through 3 channel transistors with 4 sets of RGB LEDs connected in parallel to increase the brightness
  • Connects to a smartphone application

Applications

  • Building Automation
  • Lighting

Documentation

Type Title Date
Manual - Hardware PDF 568 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files Log in to Download ZIP 297 KB
1 item

Sample Code