Overview
Description
The luminescence of LED lighting can be easily adjusted by an application on your smartphone. This can be achieved in this reference design by using the RL78/G1D Bluetooth® low energy (BLE) microcontroller to connect to your smartphone.
Features
- Main control board includes the RL78/G1D BLE module
- The Flash ROM size of RL78/G1D is 256KB and the RAM size is 20KB
- Peripheral board includes the power supply circuit, RGB LED and RGB LED driver circuit
- RGB LED driver circuit is achieved through 3 channel transistors with 4 sets of RGB LEDs connected in parallel to increase the brightness
- Connects to a smartphone application
Applications
- Building Automation
- Lighting
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 568 KB | |
1 item
|