Overview
Description
The Wireless Doorbell reference design uses sub-GHz wireless communication to notify a remote receiver when the doorbell is pressed. The transmitter and receiver both have a built-in RL78/G1H sub-GHz wireless communication module, RL78/G11 for control. When the transmitter button is pressed, its LED lights up and wireless communication starts. When the receiver receives a signal from the transmitter, its LED starts blinking and the speaker emits sounds. The wireless doorbell is suitable for use in the home or office.
The ISL80505 single-output low-dropout regulator (LDO) is used for receiver power management. The ISL80505 can supply up to 500mA output current at input from 1. 8V to 6V, providing extremely stable voltage.
Features
- Demo board includes the RL78/G11 and RL78/G1H MCUs
- Users can hear the rings in any room where the receiver is placed
- Operates in low power consumption mode, entering normal mode when an external interrupt occurs (e.g., a key is pressed)
- When a key is pressed, the wireless signals are transmitted to the receiver through the RF module
- When the MCU detects that the battery power is low (<2.9V), the LED blinks for 5 seconds
Applications
- Building Automation
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 1.10 MB | |
1 item
|
Design & Development
Videos & Training
Renesas demonstrates the Wireless Doorbell quick solution featuring the RL78/G11 and RL78/G1H microcontrollers. Using home wireless technology, the transmitter can send signals to the receiver without any connecting wires and is suitable for use in the home or office.