Overview

Description

The YRPBRL78G14 is a promotion board for the new Renesas RL78 microcontroller family. It supports on-board debugging, flash programming, and is pre-programmed to work with the GUI provided on the included DVD to demonstrate the low-power capabilities of the Renesas RL78 MCU.

Features

  • Easy to use device demonstration capabilities
    The YRPBRL78G14 contains elements to easily demonstrate simple I/O-functions (i.e. LED output, I/O lines, UART serial interface) together with the key functions such as Real Time Clock (RTC), ADC, Timers, safety functions and on-chip data flash.
  • Power supply via USB interface
    The YRPBRL78G14 is powered via USB interface. No separate power supply is needed, although a connector is provided to supply an external power supply if required.
  • On-Board debug function
    The YRPBRL78G14 supports an On-Board debug function by using the IAR CSPY debugger, without the need of additional debug hardware. It allows Flash programming and supports standard debug functions such as code execution, single stepping, software breakpoints, memory manipulation etc.
  • WriteEZ5 Flash programming software (preliminary version)
    Windows based Flash programming software allows the user to select and download application programs to the YRPBRL78G14 board for evaluation purposes.
  • Applilet3 Device driver code generator
    Software tool used to generate device driver code to initialize and use on-chip peripherals (preliminary version)
  • Various input / output signals available, such as
    • All I/O ports prepared to be connected to user hardware
    • Virtual UART interface, via the μPD78F0730 78K0 8-bit microcontroller with on-board USB interface
    • 1 LED connected to a RL78/G14 port for visualization.
  • The IAR Embedded Workbench for RL78 and the IAR C-SPY debugger are included. These packages are restricted in such that maximum program code size is limited to 16 Kbytes.
  • Full documentation is included for the Renesas software tools and the RL78/G14 device.

Applications

Documentation

Type Title Date
Manual - Hardware PDF 17.59 MB 日本語
Manual - Development Tools PDF 310 KB
Manual - Development Tools PDF 3.07 MB
Manual - Development Tools PDF 99 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Upgrade - IDE Log in to Download ZIP 570.25 MB 日本語
Upgrade - IDE Log in to Download ZIP 1,264.29 MB 日本語
Upgrade - IDE Log in to Download ZIP 952.87 MB 日本語
Software & Tools - Other Log in to Download ZIP 745.93 MB
4 items