Skip to main content

Overview

Description

DTDS' low-cost, high-voltage (HV) fan board supports BLDC fan applications for outdoor air conditioning units and industrial fans with the RX13T MCU. The fan driver board design is optimized for minimum component count and lower cost. It provides a production-ready solution to reduce time to market for inverter motor fan applications. Motor control and system tuning software are provided to help customers optimize their systems. The HV BLDC Fan solution can easily interface with any fan control board for speed control. Smart failure prediction with AI can be implemented upon request.

Image

Features

  • Sensorless field-oriented control (FOC)
  • Fast ramp-up and precision speed control
  • Reversed start for outdoor fan application
  • Safety features – Overvoltage, overcurrent, motor lock protection, and undervoltage protection
  • Flexible input voltage for AC or high-voltage DC

Comparison

Applications

  • Inverter air conditioners
  • Inverter cooling systems
  • HVACs

Documentation

Type Title Date
Product Brief PDF 268 KB
1 item