Skip to main content

Overview

Description

The DTDS cost-effective, high-voltage (HV) inverter fridge board is a production-ready solution supporting compressor control for home appliance and industrial refrigeration applications with the RX13T MCU. The inverter fridge driver board design is optimized for minimum component count and low cost, and reducing time to market for refrigerator designs. Motor control and system tuning software are provided to help customers optimize their systems. Smart failure prediction with AI can be implemented upon request.

Features

  • Sensorless field-oriented control (FOC)
  • Fast ramp-up and precision speed control
  • Safety features – overvoltage, overcurrent, motor lock protection, undervoltage protection

Comparison

Applications

  • Consumer refrigerators
  • Inverter fridges
  • Industrial freezers

Documentation

Type Title Date
Product Brief PDF 322 KB
1 item