Skip to main content

Overview

Description

RECAIUS, speech recognition middleware voice trigger, is a software component that detects prespecified words and allows hands-free operation without using a switch to initiate listening. Out-of-box support is available for the RX family of 32-bit microcontrollers (MCUs).​

Features

  • Software solution realizes talk-switch less and hands-free system detecting pre-defined word (Trigger Word).
  • No internet connection is required.
  • Trigger word can be defined by the customer.
  • Suitable for edge devices due to small memory size and less CPU performance.
  • Partner beamforming, noise suppression technology can be used.

Comparison

Applications

  • Industrial controls
  • Smart home​s
  • Home appliances
  • Smart buildings​
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 176 KB 日本語
Brochure Log in to Download PDF 297 KB 日本語
2 items