Overview
Description
The Renesas Starter Kit for RX210 (B Mask) is intended as a user-friendly introductory and evaluation tool for the RX210 microcontroller. The board also provides a useful platform for evaluating the Renesas suite of development tools for coding and debugging, using High-performance Embedded Workshop. You can use the Renesas Starter Kit for RX210 (B Mask) in CubeSuite+.
The purpose of the board is to enable the user to evaluate the capabilities of the device and its peripherals by giving the user a simple platform on which code can be run only minutes from opening box. It can also prove an invaluable tool in development by providing a useful test platform for code already debugged using one of our more powerful emulation tools.
About the bundled emulator
We have already discontinued production of the E1 emulator due to components of the product having reached their EOL (end of life, i.e. end of production). Please click on the following link to confirm the details and our successor products.
[Notification] End of Life (EOL) Notice for E1 Emulator
(PDF | English, 日本語)
The Renesas Starter Kit which includes the E1 emulator is for sale as long as stocks last. There are no changes to the included emulator.
After stock of the Kit with E1 emulator ends, the kit will not include the E1 emulator.
[Notification] End of Life (EOL): Renesas Starter Kits with E1 Emulator
(PDF | English, 日本語)
Important notice for customers who have purchased this product:
We are very sorry, but a mistake has been discovered in the Renesas Starter Kit for RX210 (B Mask) User's Manual file. The corrected information can be downloaded below. We apologize for the trouble, and your understanding is most appreciated.
Renesas Starter Kit for RX210(B Mask) User's Manu Usage Note(PDF)
Layout and Specification
The LCD display module is supplied as a detachable sub-board. The board dimensions are 120 mm by 100 mm, detailed dimensions are available in the user manual.

Item | Specification |
---|---|
Microcontroller | R5F5210BBDFP |
Input Clock | Main: 20 MHz |
Sub: 32.768 kHz | |
Potentiometer | Single-turn, 10 kΩ |
LED | Power indicator: green x 1 |
User: green x 1, orange x 1, red x 2 | |
Switch | Reset x 1 |
User x 3 | |
DC Power Jack | 5 V Input |
E1 Header | 14-pin box header |
RS232 Serial Connector | 9-pin DSUB |
LCD Display Connector | 14-pin socket |
Microcontroller Pin Header | 2.54 mm pitch, 36-pin x 4 (J1, J2, J3, J4) |
Application Board Interface | 2.54 mm pitch, 26-pin x 2 (JA1, JA2), 24-pin x 2 (JA5, JA6) |
BUS Interface Option | 2.54 mm pitch, 50-pin (JA3) |
* Microcontroller Pin Header, Application Board Interface and BUS Interface Option are not contained in the product.
* The potentiometer is fitted to offer an easy way of supplying a variable analog input to the controller. It does not necessarily reflect the accuracy of the controllers ADC. Please see the device manual for details.
Manufacturer Name: PIHER INTERNATIONAL CORPORATION
Part Number: N6R (6 mm RoHS reflowable potentiometer)
Configuration
- CPU Board
- Detachable LCD Display Module
- Detachable AD Adjustment Shaft
- E1 Emulator (Provided until stock of the Kit with E1 emulator ends)
- Connection Cable (USB Cable, User Interface Cable)
- Quick Start Guide
- CD-ROM
- Documents: User Manual, Tutorial, and more
- IDE: High-performance Embedded Workshop
- C Compiler: C/C++ Compiler Package for RX Family Evaluation Version
- Debugger: E1/E20 Emulator Debugger
- The C/C++ Compiler Package for RX Family Evaluation Version does not come with technical support services. In addition, The C/C++ Compiler Package for RX Family Evaluation Version has some restrictions compared to the Product Version.
Trial period: 60 days
The link size will be limited to 128 KB after 60 days. - The IDE and flash programmer of the CD-ROM do not support the E2 emulator and E2 emulator Lite. When you use either of the emulators, download the latest tool from the Renesas website.
Applications
- Camera, Office Equipment, Projector, PLC, Measurement Equipment, Meter, Smartphone, Health Equipment, Refrigerator, Washing Machine, Air Conditioner, IH Cooking Heater
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 175 KB 日本語 | |
Tool News - Notification | PDF 153 KB 日本語 | |
Application Note | PDF 357 KB 日本語 | |
Application Note | PDF 219 KB | |
Manual - Development Tools | PDF 406 KB 日本語 | |
Manual - Development Tools | PDF 460 KB 日本語 | |
Manual - Development Tools | PDF 548 KB 日本語 | |
Manual - Development Tools | PDF 117 KB | |
8 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
High-performance Embedded Workshop Renesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
|
IDE and Coding Tool | Renesas |
Flash Development Toolkit (Programming GUI) Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
|
Programmer (Unit/SW) | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
3 items
|