Skip to main content
NOTICE - The following device(s) are recommended alternatives:
RTK0EMX270S00020BJ - RX Evaluation System for BLDC Motor

Overview

Description

The 24V Motor Control Evaluation System for RX23T offered by Renesas makes it easy for users to evaluate motor solutions.

This product is a discontinued product. Please consider using the successor product, Evaluation System for BLDC Motor (P/N: RTK0EMX270S00020BJ).

Configuration

  • 24V Inverter Board
    • 24V Permanent magnet synchronous motor control function
    • 3-shunt current detection function
    • Overcurrent protection function
  • CPU card for RX23T
  • USB mini B cable
  • Permanent magnet synchronous motors

PC System Requirements

  • IBM PC/AT or compatible PC (USB 2.0 interface necessary) *1
  • Processor: 1 GHz or more (hyperthreading and multi-core CPU support)
  • Memory: 2 GB or more is recommended, minimum requirement is 1 GB (2 GB or more for 64-bit Windows 7)*2
  • Free space on hard disk: 600 MB or more
  • Display: 1024 × 768 resolution or more, 65,536 colors or more
  • I/O: CD-ROM drive
  • Microsoft Windows XP / Windows 7 *2
  • Other software requirements in addition to Windows OS
    • .NET Framework 3.5 SP1 + language pack
    • Microsoft Visual C++ 2008 SP1 runtime library
    • Internet Explorer 6.0 or later

*1: IBM and PC/AT are registered trademarks of International Business Machines Corporation of the U.S.
*2: Windows® is a registered trademark of Microsoft Corporation of the U.S.

Features

  • RX23T microcontroller for motor control
  • Permanent magnet synchronous motor (brushless DC motor)
  • Three-shunt current detection function
  • Supports Motor Control Development Support Tool Renesas Motor Workbench
  • Overcurrent protection function
  • Replace CPU card, other MCU can be evaluated.

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
Renesas Motor Workbench
Renesas Motor Workbench is a development support tool for debugging, analyzing, and tuning motor control programs.
Solution Toolkit Renesas
1 item

Sample Code

Related Boards & Kits