Overview
Description
RX microcontroller with built-in HDMI-CEC function for digital home appliances and multimedia device.
Features
- CPU: RX core, Max. 54MHz
- Voltage: 2.7V to 5.5V
- Package: 144-pin LFQFP
- Memory: SRAM Max. 128KB, Program Flash Max. 2MB
- PWM: PWM Output x 32, 3-phase PWM Output Function
- Analog function: 12-bit A/D Converter (ch) x 16, 10-bit D/A Converter (ch) x 2
- On-chip Oscillator Freq. (MHz): Low Speed Oscillator 125 kHz
- Others: PLL, Power-On Reset, Low Voltage Detection
Comparison
Applications
- Industrial
- Office Automation
- Consumer
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
FAT File System [M3S-TFAT-Tiny] for the RX Family FAT file system for RX Family
|
File System | Renesas |
RI600PX Real-time OS for RX Family μITRON4.0/PX Specification real-time OS for RX Family [Required IDE : CS+] * RI600PX is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600PX are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
RI600V4 Real-time OS for RX Family μITRON4.0 Specification real-time OS for RX Family [Required IDE : e2 studio, CS+] * RI600V4 is not generally promoted to U.S. and European customers. Customers in U.S. and Europe who are interested in RI600V4 are requested to contact our regional marketing departments for details.
|
ITRON OS | Renesas |
Sound Playback/Compression System [M3S-S2-Tiny] for RX Family Sound playback system for RX Family
|
Sound / Voice | Renesas |
C/C++ Compiler Package for RX Family [CC-RX] C/C++ Compiler Package for RX Family [IDE: CS+, e² studio, High-performance Embedded Workshop]
|
Compiler/Assembler | Renesas |
E2 emulator [RTE0T00020KCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
E20 emulator [R0E000200KCT00] On-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
|
Emulator | Renesas |
E2 emulator Lite [RTE0T0002LKCE00000R] On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
|
Emulator | Renesas |
PG-FP6 Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
|
Programmer (Unit/SW) | Renesas |
Renesas Flash Programmer (Programming GUI) Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
|
Programmer (Unit/SW) | Renesas |
CS+ Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0]
(Note: CS+ is not generally promoted to U.S. and European customers.)
(Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
|
IDE and Coding Tool | Renesas |
e² studio - Information for the RX Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
Renesas IAR Embedded Workbench Device-Support-Packages Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
|
IDE and Coding Tool | Renesas |
Reality AI Utilities Plug-in module for Renesas e² studio
|
Solution Toolkit | Renesas |
14 items
|
Sample Code
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Product Options
Applied Filters: