Overview
Description
The RX600 Motor Control Evaluation Kit (YMCRPRX62T) features the RX62T motor control feature set and allows you to debug using test point and the E1 debugger and connect to a user-supplied inverter. You can evaluate speed and position regulation and responsiveness to load, and the kit is suitable for BLDC/PMSM motors.
Features
- 24V/4 Pole Motor with Encoder and Hall Sensor
- RX62T MCU and RJK0656DPB MOSFETs
- Power Supply and Cables
- CD ROM
- Application Notes & Sample Code
- Schematics and BOM
- Quick Start Guide and User Manuals
- GUI for Parameter Tracking
- e² studio IDE and RX Compiler (evaluation copy)
- Algorithms
- 3-shunt sensor-less vector control algorithm (internal and external PGAs)
- 1-shunt sensor-less vector control algorithm (internal and external PGAs)
- Position control algorithm using encoder
Applications
- BLDC/PMSM motor control
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 1.40 MB | |
Product Brief | PDF 599 KB | |
Schematic | PDF 169 KB | |
3 items
|