Skip to main content

Overview

Description

e-CAM22_CURZH is a full HD ultra-low light multi-camera solution for the Renesas RZ/V2H processor. This camera is based on the SONY STARVIS IMX462 CMOS image sensor. The high sensitivity of this camera allows images to be captured in extremely low lighting conditions such as 0 lux, making it suitable for night vision applications and medical microscopes. e-CAM22_CURZH can be interfaced directly to any one of the connectors (CN23 to CN26) of the Renesas RZ/V2H development kit.

Order e-CAM22_CURZH

Features

  • Full HD @60fps
  • SONY STARVIS IMX462
  • Multi-camera support for RZ/V2H (up to 4 cameras)
  • Fixed Focus
  • Onboard High-performance ISP

Applications

  • Autonomous Mobile Robots (AMR)
  • Smart city
  • Surround view system
  • Smart agriculture
  • Industrial robotics arms
  • People counting

Design & Development

Related Boards & Kits