Overview
Description
The RZ/V2H AI MPU evaluation kit (RTK0EF0168C04000BJ) is used to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP) board. It supports RZ/V2H standard software packages and enables easy implementation of software development tasks such as low power consumption AI inference and video streaming. Additionally, this evaluation kit supports optional functions like the image signal processor (ISP), 3D graphics engine (GE3D), and Trusted Secure IP.
Features
- RZ/V2H Secure Evaluation Board (CPU Board):
- PMIC: RAA215300
- Clock generator: 5L35023B
- Main memory: LPDDR4X 8GB × 2
- xSPI Flash memory: 64MB
- External memory: Micro SD × 2
- High-speed interface:
- Gigabit Ethernet × 2 ports
- USB 3.2 Gen2 × 2ch (Host only)
- USB 2.0 × 2ch (On-the-Go (OTG) x 1ch, Host x 1ch)
- PCIe® Gen3 × 1ch (4 lanes max)
- MIPI® CSI-2® × 4ch
- MIPI DSI® × 1ch
- GPIO: 86 pins
- RZ/V2H-EVK Expansion Board (EXP Board):
- HDMI® Tx × 1
- Audio AUX connector × 1ch
- Audio MIC connector × 1ch
- Audio HP connector × 1ch
- Pmod™ × 4
- Box Content:
- RZ/V2H Secure Evaluation Board
- RZ/V2H-EVK Expansion Board
- FFC
- Heat sink with fan
- USB cable (type micro B – type A)
Note: AC adapter is not included. A standard USB Power Delivery adapter supporting a 100W power supply should be used with the platform.
Applications
- Robotics
- Automated Guided Vehicle (AGV)
- Autonomous Mobile Robot (AMR)
- Factory Automation (FA) Machine Vision
- Smart Retail
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1012 KB 日本語 | |
Manual - Hardware | PDF 39.74 MB | |
Application Note | PDF 216 KB | |
Tool News - Release | PDF 148 KB 日本語 | |
4 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/V series AI Apps & AI SDK (GitHub) The AI SDK enables easy and rapid development of AI applications using Renesas' RZ/V series evaluation kits. Additionally, it offers a range of AI applications free of charge.
|
Software Package | Renesas |
RZ/V2H AI Software Development Kit RZ/V2H AI Software Development Kit (AI SDK) is an AI application development environment for the RZ/V2H Evaluation Board Kit.
|
Software Package | Renesas |
Face Mosaic Application (GitHub) This application is designed to detect mosaic heads in the capture image of a camera and display the result on an HDMI screen.
|
Software Package | Renesas |
3 items
|
Videos & Training
This video demonstrates the RZ/V2H evaluation kit, designed to evaluate Renesas' RZ/V2H quad-core vision AI MPU. The kit includes a CPU board and an expansion (EXP) board, supporting standard software packages for the RZ/V2H.
Chapter's Title
00:00 Opening
00:42 Unboxing
01:22 Setting up
02:37 Application demonstration
03:25 Closing