Skip to main content

ASUS Tinker V Single Board Computer

Overview

Description

ASUS Tinker V is a versatile single board computer (SBC) powered by a 64-bit RISC-V based RZ/Five processor, which supports both Linux Debian and Yocto operating systems. Tinker V packs features such as rich connectivity into a compact Pico-ITX form factor, and pairs assured longevity with reliable support, making it the ideal choice for diverse IoT and gateway applications.

Features

  • First ASUS IoT RISC-V SBC: 64-bit processor embraces open-source RISC-V architecture to deepen diversity and flexibility for IoT developers
  • Ideal for industrial IoT: Linux Debian and Yocto support, rich connectivity, assured longevity, and reliable, trusted technical support
  • Fast-growing ecosystem: ASUS IoT collaborates with Renesas and Andes to accelerate the adoption of RISC-V and deployment in industrial IoT applications

Comparison

Applications

  • Factory automation
  • Data acquisition
  • Building automation
  • Energy management

Documentation

Type Title Date
Product Brief PDF 230 KB
1 item