Skip to main content

Overview

Description

GR-MANGO is equipped with an RZ/A2M MPU, which delivers image processing performance 10 times faster than the CPU and strongly accelerates AI processing. It is also equipped with a wide variety of other interfaces such as HDMI, audio, Ethernet, USB, CAN, etc., allowing you to create an embedded AI system that suits your needs.

Features

  • Dynamic Reconfiguration Processor (DRP) - Renesas' proprietary technology
  • Equipped with an Arm® Cortex®-A9 RZ/A2M MPU
  • Built-in 4MB RAM, external 16MB
  • Micro HDMI 
  • Audio In/Out
  • CPU 528MHz high-speed operation
  • MIPI-CSI camera interface 
  • Ethernet
  • USB host function (Type-C)
  • CAN
  • Micro SD

Comparison

Applications

  • Image processing related
  • Embedded AI

Documentation

Type Title Date
Product Brief PDF 365 KB 日本語
1 item