RZ/A2M Evaluation Kit
The RZ/A2M Evaluation Board Kit is a best evaluation board kit to evaluate RZ/A2M. MIPI camera module, Display Output Board for display connection and on-chip debugging...
RZ/A2M can be used in applications that require an advanced HMI infrastructure and ecosystem as well superior acceleration technology for innovative embedded artificial intelligence, computer vision and image processing use cases.
Software title
|
Software type
|
Company
|
---|---|---|
Trusted Secure IP Driver Trusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds.
|
Security / Crypto | Renesas |
RZ/A2M FreeRTOS™ Software Package Software package for the RZ/A2M that supports DRP(Dynamically Reconfigurable Processor), camera input, LCD output, and image adjustment.
Downloads
RZ/A2M Group SDIO Wi-Fi Package V3.08RZ/A2M Group RZ/A2M IRIS Package V1.12RZ/A2M Group RZ/A2M Simple Applications Package V8.70RZ/A2M Group RZ/A2M 2D Barcode Package V1.13RZ/A2M Group RZ/A2M Simple Applications Package V8.70
RZ/A2M Group RZ/A2M 2D Barcode Package V1.13RZ/A2M Group RZ/A2M IRIS Package V1.12RZ/A2M Group SDIO Wi-Fi Package V3.08RZ/A2M Group RZ/A2M Simple Applications Package (IAR Embedded Workbench for ARM) V5.50RZ/A2M Group RZ/A2M Simple Applications Package (Arm Development Studio) V4.50RZ/A2M Group RZ/A2M Simple Applications Package (Arm Development Studio) V4.50RZ/A2M Group RZ/A2M SDIO Wi-Fi Package (IAR Embedded Workbench for ARM) V1.05RZ/A2M Group RZ/A2M SDIO Wi-Fi Package (IAR Embedded Workbench for ARM) V1.05RZ/A2M Group RZ/A2M Simple Applications Package (IAR Embedded Workbench for ARM) V5.50RZ/A2M Group RZ/A2M Simple Applications Package for GR-MANGO V2.50RZ/A2M Group RZ/A2M Simple Applications Package for GR-MANGO V2.50RZ/A2M Group RZ/A2M SDIO Wi-Fi Package for GR-MANGO V1.06RZ/A2M Group RZ/A2M SDIO Wi-Fi Package for GR-MANGO V1.06RZ/A2M Group RZ/A2M 2D Barcode Package for GR-MANGO V1.04RZ/A2M Group RZ/A2M 2D Barcode Package for GR-MANGO V1.04RZ/A2M Group RZ/A2M IRIS Package for GR-MANGORZ/A2M Group RZ/A2M IRIS Package for GR-MANGORZ/A2M Group RZ/A2M Software Core Package V8.70RZ/A2M Group RZ/A2M Software Core Package V8.70RZA2 Microsoft Azure Software Development Kit
|
Software Package | Renesas |
RZA2 Microsoft Azure Software Development Kit This is the RZ/A2M Software Development Kit with Microsoft Azure Support. The SDK contains the RZ/A2M Board Support Package and drivers for the RZ/A1 target Processors, the Azure RTOS ( Threadx ), Azure middleware ( USB Host, USB Device, Network, IoT, Filesystem and GUI Development ).
|
Software Package | Renesas |
QE for Camera: Development Assistance Tool for Camera Applications This development assistance tool supports the development of embedded systems which use the camera functions of display controllers from Renesas. [Plugin for Renesas IDE "e2 studio"]
|
Solution Toolkit | Renesas |
QE for Display: Development Assistance Tool for Display Applications This development assistance tool supports the development of embedded systems which use the LCD display functions of display controllers from Renesas. [Plugin for Renesas IDE "e² studio"] [Standalone Version] [Support MCU/MPU:RZ, RX, RA]
|
Solution Toolkit | Renesas |
USB Drivers Device drivers for USB communication using USB interface with built-in microcomputer and USB ASSP
|
USB | Renesas |
RZ Smart Configurator RZ Smart Configurator is a utility for combining software in ways that meet your needs. It simplifies the embedding of Renesas drivers in your systems through supports for importing middleware and drivers and configuring pins.
|
Solution Toolkit | Renesas |
TES Guiliani 'Prepaid by Renesas' TES Guiliani-Lite for RZ/A
|
Solution Toolkit | Renesas |
e² studio - information for RZ Family Eclipse-based Renesas integrated development environment (IDE).
|
IDE and Coding Tool | Renesas |
DRP Library for RZ/A2M FreeRTOS™ Software Package Software package for the RZ/A2M
|
Software Package | Renesas |
SEGGER J-Link and J-Trace PRO The J-Link debug probes offer full support for RA Family MCUs. With their outstanding performance, robustness, and ease of use are widely recognized as the market-leading debug probes today.
|
Emulator | SEGGER |
11 items
|
The RZ/A2M Evaluation Board Kit is a best evaluation board kit to evaluate RZ/A2M. MIPI camera module, Display Output Board for display connection and on-chip debugging...
GR-MANGO is the Gadget Renesas board for the Renesas RZ Family's RZ/A2M group of microprocessor (MPU) products. The layout is compatible with Raspberry Pi 4, GR-MANGO...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Main CPU |
Operating Freq (Max) (MHz) |
Bit Size |
Sub CPU |
RAM (KB) |
Lead Count (#) |
DRAM I/F |
3D GPU |
Accelerator |
PCI Express (generation and ch) |
CAN (ch) |
Ethernet |
USB |
I/O Ports |
Pkg. Type |
Temp. Range |
PLP |
Data Flash (KB) |
RTC |
DMA |
Timer |
ADC |
Human Machine Interface |
Security & Encryption |
Supply Voltage (V) |
CPU |
Series Name |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | ||||||||||||||||||||||||||||||
R7S921040VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 176 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921040VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 176 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921041VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921041VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921042VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921042VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.31 | Get Samples, |
R7S921043VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 14.64 | Get Samples, |
R7S921043VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921045VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 176 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921045VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 176 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 70 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 5-ch, 32-bit x 8-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.55 | Get Samples, |
R7S921046VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 14.29 | Get Samples, |
R7S921046VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921047VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FPBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 14.66 | Get Samples, |
R7S921047VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921048VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FPBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.2 | Get Samples, |
R7S921048VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | - | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.2 | Get Samples, |
R7S921051VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 14.64 | Get Samples, |
R7S921051VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.11 | Get Samples, |
R7S921052VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921052VCBG#BC0 circleActive Samples Available |
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.26 | Get Samples, |
R7S921053VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17 | Get Samples, |
R7S921053VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | No | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921056VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 15.24 | Get Samples, |
R7S921056VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 256 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | LFBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.99 | Get Samples, |
R7S921057VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FPBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.42 | Get Samples, |
R7S921057VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 272 | - | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 115 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 9-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 17.53 | Get Samples, |
R7S921058VCBG#AC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FPBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | Get Samples, | |
R7S921058VCBG#BC0 circleActive Samples Available
shopping_cart
Buy Now
|
Cortex-A9 | 528 | 32 | - | 4096 | 324 | SDRAM/132MHz (32-bit) | - | DRP | - | 2 | 10/100M x 2 ch | USB2.0 ×2 ch (H/F/OTG) | 151 | FBGA | -40 to 85°C | 2031 Mar | 0 | No | Yes | 16-bit x 8-ch, 32-bit x 11-ch | 12-bit x 8-ch | Display Function | AES, Hash, RSA, Secure boot, TRNG | 3 - 3.6 | Cortex-A9 x 1 | RZ/A | 3 | 16.14 | Get Samples, |
In this demonstration, the robot arm is controlled only by the small camera attached to the hand and our RZ/A2M microcomputer, and the moving object is tracked and grasped in real-time. No need for difficult teaching because the target is specified by image processing.
|
RZ/A2M DRP Realizes Efficient Masked Face Detection | Blog Post | Jul 1, 2021 |
|
RZ/A2M DRP Realizes Fast Detection of 2D Barcode Code Type | Blog Post | Jan 20, 2021 |