Skip to main content

e-con Ultra-Low Light Multi-Camera Solution

Overview

Description

e-CAM22_CURZH is a full HD ultra-low light multi-camera solution for the Renesas RZ/V2H processor. This camera is based on the SONY STARVIS IMX462 CMOS image sensor. The high sensitivity of this camera allows images to be captured in extremely low lighting conditions such as 0 lux, making it suitable for night vision applications and medical microscopes. e-CAM22_CURZH can be interfaced directly to any one of the connectors (CN23 to CN26) of the Renesas RZ/V2H development kit.

Features

  • Full HD @60fps
  • SONY STARVIS IMX462
  • Multi-camera support for RZ/V2H (up to 4 cameras)
  • Fixed Focus
  • Onboard High-performance ISP

Comparison

Applications

  • Autonomous Mobile Robots (AMR)
  • Smart city
  • Surround view system
  • Smart agriculture
  • Industrial robotics arms
  • People counting

Documentation

Type Title Date
Product Brief PDF 213 KB
1 item

Videos & Training

Object Detection Using e-con's Ultra Low-Light Camera with Renesas RZ/V2H