Skip to main content

Edge Impulse Studio Support for RZ/V2L and DRP-AI

Overview

Description

Edge Impulse is an integrated cloud environment that enables end-to-end development of AI/ML solutions for embedded products. Edge Impulse Studio and APIs enable easy data collection and transformation, training, testing, verification, and deployment of ML models for a wide range of industrial and consumer applications. Out-of-the-box support is now available for the RZ/V2L Evaluation Board Kit (EVK).

Features

  • Easily label event data collected directly from sensors to the RZ/V2L EVK.
  • Optimize model hyperparameters for specific memory and latency requirements with Edge Impulse's EON Tuner™ AutoML tool
  • Easily deploy trained ML classification, regression and anomaly detection models based on environmental and inertial data
  • DRP-AI Model Export, i.e., the DRP-AI translator is integrated to the Edge Impulse environment, no need to run this step externally

Comparison

Applications

  • Industrial monitoring and visibility
  • Smart buildings
  • Smart cities
  • Inspection and Vision use cases

Documentation

Type Title Date
Product Brief PDF 338 KB
1 item