Overview
Description
AUTOIQ.ai is an advanced Agentic AI tool designed to automate camera image quality (IQ) tuning for both Human Vision (HV) and Machine Vision (MV) applications. By reducing tuning time from months to just days, it streamlines development and allows OEMs and ODMs greater flexibility in selecting the optimal combination of image sensors and lenses. Engineered for mass-market adoption, AUTOIQ.ai accelerates the deployment of AI-driven vision solutions while keeping costs low. It currently supports the RZ/V2L MPU evaluation kit, with expansion planned for other RZ/V MPU Series devices.
Features
- Automatically defines IQ metrics and achieves target parameters for various use case scenarios
- Eliminates retraining of models and optimizes model size and performance for various Machine Vision use cases
- Agnostic to imaging sensors and lenses combinations
- Cloud interface for ease of use
Comparison
Applications
- Robotics and industrial
- Wearables
- Medical applications
- Smart cities
- Drone, security, and surveillance
- Smart home and retail
- AR glasses and VR headsets
- Various IoT applications