Skip to main content

Overview

Description

The IMDT V2H SBC (Single Board Computer) carrier board transforms the IMDT V2H SOM into a compact, high-performance mini-computer. It offers a fully customizable small form factor with a cost-effective system design ideal for robotics, drones, and smart city projects. Powered by Renesas' RZ/V2H processor, the V2H SBC provides extensive assembly options and comprehensive onboard connectivity, tailored to meet specific customer needs. This energy-efficient solution occupies minimal space, making it perfect for developers aiming to create compact and advanced applications efficiently.

Features

  • Based on IMDT V2H SOM
  • Multi-camera solution by up to 4 x 4-lane MIPI CSI
  • Full connectivity
    • M.2 NGFF Key-E for Wi-Fi module or AI accelerator
    • M.2 NGFF Key-B for cellular module
    • Wi-Fi 802.11a/b/g/n + Bluetooth 5.2 BR/EDR/LE
    • 2 x RJ-45 , 1000Base-T, optional PoE
  • Small form factor (WxLxH): 125 x 80 x 20mm
  • Low power SBC without heat sink
  • 6-DOF IMU, 3-axis magnetometer for motion sensing
  • IMDT’s V2H evaluation kit is a comprehensive package that includes the V2H SBC along with essential accessories such as a full HD USB camera and two MIPI cameras.

Comparison

Applications

  • Robotics and drones
  • IoT applications
  • Industrial applications
  • Smart retail
  • Medical
  • Smart city
  • Smart home

Documentation

Type Title Date
Product Brief PDF 453 KB
1 item