Skip to main content

Overview

Description

The IMDT V2H SOM (System on Module) is a high-performance, cost-effective module designed for a range of AI-driven vision applications. Powered by Renesas' RZ/V2H processor, it features an Arm® Quad Cortex®-A55 (1.8GHz) CPU, an integrated AI accelerator DRP-AI3 and 4K encoder/decoder, optimized for vision-based tasks. It supports up to four cameras via 4 x 4-lane MIPI CSI-2 connections. Customizable options include onboard Wi-Fi/Bluetooth, various memory and storage capacities, and PHY configurations, making it ideal for developing advanced AI solutions efficiently, reducing both time and costs for developers.

Features

  • Based on Renesas' RZ/V2H Quad Cortex®-A55 processor
  • Small Form Factor by (WxLxH): 58x36x6mm
  • Complete solution including HW&SW
    • IMDT V2H Evaluation Kit and SW for evaluating cameras and sensors is available
  • Flexible & modular platform
    • Configurable memory size (DDR, eMMC, Flash)
    • Customizable carrier board and the associated SW services
  • Enhanced security
    • Edge-AI realized by V2H SOM reduces potential data breaches of cloud-based system

Comparison

Applications

  • Robotics and drones
  • IoT applications
  • Industrial applications
  • Smart retail
  • Medical
  • Smart city
  • Smart home

Documentation

Type Title Date
Product Brief PDF 427 KB
1 item