Overview
Description
The Renesas RZ/G2UL, RZ/A3UL, or RZ/Five MPU-based land grid array (LGA) modules are designed per the Open Standard Module™ Size-M Specification (OSM). This module can be integrated with any one of the three Renesas MPUs – RZ/G2UL, RZ/A3UL, or RZ/Five. OSM modules offer an extra level of ruggedness to the products that are susceptible to vibrations, and provision for the smallest pin-to-area ratio allowing the designer to access the maximum number of pinouts.
Features
- CPU:
- RZ/G2UL: 1 x Arm® Cortex®-A55 (1.0GHz) and Arm Cortex-M33 (200MHz)
- RZ/A3UL: 1 x Arm Cortex-A55 (1.0GHz)
- RZ/Five: 1 x RISC-V (AX45MP Single) (1.0GHz)
- Memory and Storage: DDR4 with eMMC Flash
- Video In: MIPI CSI and Video Out: 18bpp RGB
- Key Interfaces include 3 x UART, Dual RGMII, USB 2.0, I2C, SDIO, QSPI, SPI, CAN, and PWM
- OSM Size-M Module: 45mm x 30mm
- Industrial Grade Pico ITX SBC/EVK with Linux OS for quicker development
Comparison
Applications
Applications
- Industrial
- Medical
- Transportation
- Smart Machines
- Automation