Skip to main content

Overview

Description

The M13-RZA2M-EK is a complete evaluation and development hardware platform for the Renesas-based RZ/A2M Cortex®-A9 R7S921058VCBG microprocessor including a wide range of features such as Ethernet, audio codec, and many more.

Features

  • R7S921053VCBG MPU Arm® Cortex®-A9 core at 528MHz
  • Graphic features
    • 4.3-inch 800x480 TFT LCD with capacitive touch panel
    • MIPI-CSI2 and 8-bit camera interface
  • On-board debugger: Jink OB with SWD and VCOM capability
  • LAN interface (RMII)
  • USB interface (Hi-Speed and Full Speed)
  • Expansion connectors: MikroBUS™ and Pmod™
  • Many more on-board features

Comparison

Applications

  • Industrial controls
  • Smart homes
  • Home appliances
  • Smart buildings
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 201 KB
1 item