Overview
Description
Designed with low power industrial applications in mind, MistySOM enables efficient and flexible development of embedded systems using the RZ/G2L MPU, and the pin-compatible RZ/V2L MPU (with additional NPU). The MistyCarrier board enables rapid development of industrial temperature-rated solutions using either version of MistySOM.
Features
- Dual core Cortex®-A55, single core Cortex-M33 CPU, Arm® Mali-G31 GPU
- RZ/V2L version includes a Dynamically Reconfigurable Processor for AI (DRP-AI) Neural Processing Unit (NPU) for power-efficient edge AI vision solutions
- 16GB to 128GB eMMC storage (32GB default)
- 1GB to 2GB DDR4 memory (2GB default)
- Firmware support via a CIP kernel-based Linux Board Support Package (BSP)
- -40 °C to +85 °C industrial temperature rating
- 63mm x 42mm form factor
Comparison
Applications
Applications
- Sports cameras and movement tracking
- Retail and logistics automation
- Building management/people counting
- Smart transportation/traffic monitoring
- Animal tracking
- Smart agriculture
- Portable equipment
- Network gateway or hub
- Precision time synchronization