Skip to main content

MYIR RZ/G2UL & RZ/FIVE High-Performance SOM

Overview

Description

The MYC-YG2UL high-performance system-on-module (SoM) is equipped with the Renesas high-performance and cost-effective RZ/G2UL processor, single core Cortex®-A55 at 1.0GHz + Cortex-M33 at 200MHz. The MYC-YRZFIVE high-performance SoM is equipped with the Renesas high-performance and cost-effective RZ/Five processor, single core RISC-V AX45MP at 1.0GHz. Both support two Gigabit Ethernet interfaces, two CAN FD interfaces, two USB 2.0 interfaces, and five UARTs.

Image

Features

  • CPU: RZ/G2UL, Cortex-A55 at 1.0GHz + Cortex-M33 at 200MHz/RZ/Five, Andes AX45MP Single
  • RAM: 256MB/512MB DDR3L
  • Flash: 256MB QSPI Nand/4GB eMMC
  • EEPROM: 4KB EEPROM
  • OS: Linux 5.10
  • Size: 37mm x 39mm

Comparison

Applications

  • Industrial gateways
  • Industrial automation
  • Charging piles
  • Medical instrument
  • Smart cities

Documentation

Type Title Date
Product Brief PDF 398 KB
1 item