Skip to main content

Overview

Description

OneKiwi SOMs provide reliable hardware and software solutions for rapid development. The RZ/G2L SOM leverages the performance of the Renesas RZ/G2L 64-bit Cortex®-A55 microprocessor and 200MHz Cortex-M33 cores with graphics and video CODEC engine, as well as many interfaces such as CSI, DSI, USB 2.0, and Gigabit Ethernet, providing a cost-efficient solution for HMI applications and embedded devices with video capabilities. The SOM’s hardware with a built-in GreenPAK™ Programmable Mixed-signal Matrix with In-System Programmability with EEPROM (read/write protection) emulation memory enables external IC reduction and makes interface bridge like serial to parallel conversion or custom glue logic.

Features

  • RZ/G2L dual-core Cortex-A55 1.2 GHz, Cortex-M33 CPU, Mali-G31 GPU
  • Storage eMMC 16 GB and RAM 2 GB DDR4
  • TPM 2.0 to protect integrity and authenticity of embedded systems
  • -40 to +85 C industrial temperature rating
  • 50mm x 50mm solder-down form factor

Comparison

Applications

  • Media streaming gateway
  • Smart IoT gateway
  • Smart city
  • Smart energy applications

Documentation

Type Title Date
Product Brief PDF 246 KB
1 item