Skip to main content

Overview

Description

OneKiwi SOMs provide reliable hardware and software solutions for rapid development. The RZ/V2L SOM leverages the performance and flexibility of a Renesas RZ/V2L 64-bit Cortex®-A55 MPU with a built-in DRP-AI accelerator and secures local Artificial Intelligence (AI) driven data processing. OneKiwi SOM RZ/V2L - AI Accelerator is also pin-compatible with MPU to address the needs of a wide range of IoT industrial applications.

Features

  • RZ/V2L dual-core Cortex-A55 1.2 GHz, Cortex-M33 CPU, Mali-G31 GPU
    • DRP-AI with excellent power efficiency eliminates the need for heat sinks or cooling fans on system installation
  • Storage eMMC 16 GB and RAM 2 GB DDR4
  • GreenPAK™ Programmable Mixed-signal Matrix with In-System Programmability with EEPROM (read/write protection) emulation memory enables to reduce external IC and makes interface bridge or custom glue logic.
  • TPM 2.0 protecting integrity and authenticity of embedded systems
  • -40 to +85 C industrial temperature rating
  • 50mm x 50mm solder-down form factor
  • Supports Yocto Linux and Debian OS

Comparison

Applications

  • Artificial Intelligence
  • Machine learning system
  • Smart parking lot
  • Smart traffic monitoring
  • Smart city 
  • Smart energy applications
  • Media streaming gateway
  • Smart IoT gateway

Documentation

Type Title Date
Product Brief PDF 246 KB
1 item