Skip to main content

Overview

Description

The RNX-RZFIVE-OSM is a solderable system-on-module (SoM) based on the Renesas RZ/Five 64-bit MPU. It is available in three SoC variants, in compliance with Open Standard Module™ specification OSM Size-M.

Features

  • In compliance with Open Standard Module™ specification OSM Size-M, 45x30mm
  • Single-core RISC-V AX45MP, 1GHz
  • RAM: 1GiB, DDR4
  • eMMC: 4GiB (optional: up to 64GiB)
  • QSPI NOR Flash (optional)

Comparison

Applications

  • Industrial controls
  • Smart home
  • Home appliance
  • Smart buildings
  • Consumer electronics

Documentation

Type Title Date
Product Brief PDF 259 KB
1 item