Skip to main content
View
View

Shimafuji SBEV-RZ/T2M Evaluation Board

Overview

Description

This evaluation board is equipped with the Renesas RZ/T2M MPU, allowing for the development and evaluation of software for best-in-class real-time control applications including high-speed processing, real-time responsiveness, industrial Ethernet compatibility, and functional safety that are designed for industrial equipment such as AC servos.

Image

Features

  • Arm® Cortex™-R52 (800MHz MAX) x2
  • Tightly coupled memory (576KB)
  • Ethernet (GbE x1, 10/100 x2)
  • PMOD (SPI x1, I2C x1)
  • USB Type-A (Host), Type-B (Function), Type-B (USB-Serial)

Comparison

Applications

  • Industrial equipment
  • Motor control
  • Home appliances

Documentation

Type Title Date
Product Brief PDF 355 KB 日本語
1 item